How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | B: | 8.5 |
| J: | 7 in | C: | 8.88 in |
| T: | 2.1875 | LQ: | 5.67 in |
| D: | 3.25 | BE: | 0.38 in |
| G: | 2 | BD: | 6.5 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| I: | 4.5 in | F: | 4 |
| AG: | 8.38 | BF: | 0.41 |
Technical Specifications
| Output RPM: | 87.5 | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.6 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 3410 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Nitrile | Center Distance (in): | 3 |
| Model Code: | 300Q | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Torque Rating (in-lb): | 2251 in/lbs |

