How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.1875 | J: | 7 in |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 3.25 | LQ: | 5.67 in |
| G: | 2 | C: | 8.88 in |
| AK: | 4.5 | F: | 4 |
| AG: | 8.38 | I: | 4.5 in |
| BF: | 0.41 | BD: | 6.5 |
| B: | 8.5 | Center Distance (in): | 3 in |
Technical Specifications
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Model Code: | 300Q |
| Shaft Seal Material: | Nitrile | Product Type: | Worm Speed Reducer |
| Ratio: | 30:1 | Center Distance (in): | 3 |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 2.63 |
| Series Code: | Raider | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Ratio Range: | 30:1 | Thrust Rating - output shaft: | 3410 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Torque Rating (in-lb): | 2290 in/lbs |

