How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | BF: | 0.53 |
| BE1: | 0.5 in | AG: | 8.38 |
| J: | 7 in | G: | 2 |
| AK: | 8.5 | LQ: | 6.45 in |
| B: | 8.5 | BD: | 9 |
| AJ: | 7.25 | F: | 4 |
| C: | 8.88 in | Center Distance (in): | 3 in |
| T: | 2.1875 | I: | 4.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.63 |
| Ratio Range: | 30:1 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Nitrile |
| Product Type: | Worm Speed Reducer | Thrust Rating - output shaft: | 3410 |
| Bore Code: | 35 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 30:1 | Model Code: | 300Q |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Torque Rating (in-lb): | 2290 in/lbs |

