How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | LQ: | 6.56 in |
| Center Distance (in): | 3.25 in | J: | 7.5 in |
| AJ: | 5.88 | G: | 2 |
| BE: | 0.38 in | BF: | 0.41 |
| AG: | 8.5 | BD: | 6.5 |
| C: | 9.38 in | T: | 2.1875 |
| AK: | 4.5 | I: | 4.5 in |
| F: | 4 | B: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 7.23 |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Motor Frame Size: | 140TC | Model Code: | 325Q |
| Thrust Rating - output shaft: | 2964 | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Input Bore (C Face): | 0.875 |
| Bore Code: | 35 | Shaft Seal Material: | Nitrile |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Series Code: | Raider | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 2401 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |

