How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | F: | 4 |
| AK: | 4.5 | LQ: | 6.56 in |
| B: | 8.5 | AJ: | 5.88 |
| BD: | 6.5 | AG: | 8.5 |
| J: | 7.5 in | T: | 2.1875 |
| BF: | 0.41 | I: | 4.5 in |
| G: | 2 | D: | 3.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Shaft Seal Material: | Nitrile |
| Model Code: | 325Q | Thrust Rating - output shaft: | 3364 |
| Input HP @ 1750 RPM: | 5.42 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 116.6 |
| Series Code: | Raider | Ratio: | 15:1 |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Torque Rating (in-lb): | 2614 in/lbs |

