How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | F: | 4 |
| I: | 4.5 in | Center Distance (in): | 3.25 in |
| C: | 9.38 in | AK: | 4.5 |
| AG: | 8.5 | LQ: | 6.56 in |
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | B: | 8.5 |
| D: | 3.5 | G: | 2 |
| BD: | 6.5 | T: | 2.1875 |
Technical Specifications
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3410 | Output RPM: | 87.5 |
| Series Code: | Raider | Motor Frame Size: | 140TC |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Bore Code: | 35 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.28 |
| Shaft Seal Material: | Nitrile | Ratio Range: | 20:1 |
| Model Code: | 325Q | Output Torque Rating (in-lb): | 2674 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |

