How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.1875 | B: | 8.5 |
| LQ: | 7 in | J: | 7.5 in |
| F: | 4 | C: | 9.38 in |
| AJ: | 7.25 | AK: | 8.5 |
| G: | 2 | I: | 4.5 in |
| Center Distance (in): | 3.25 in | BD: | 9 |
| D: | 3.5 | AG: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Nitrile | Ratio: | 30:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3410 | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Ratio Range: | 30:1 |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 3.14 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 35 |
| Model Code: | 325Q | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Torque Rating (in-lb): | 2777 in/lbs |

