How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | B: | 8.5 |
| BE1: | 0.5 in | F: | 4 |
| AK: | 8.5 | D: | 3.5 |
| BD: | 9 | BF: | 0.53 |
| C: | 9.38 in | LQ: | 7 in |
| AG: | 8.5 | AJ: | 7.25 |
| J: | 7.5 in | I: | 4.5 in |
| T: | 2.1875 | G: | 2 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Model Code: | 325Q |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 2.05 |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Bore Code: | 35 |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3410 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 180TC | Output RPM: | 35 |
| Ratio: | 50:1 | Series Code: | Raider |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 2684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |

