How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | C: | 9.38 in |
| F: | 4 | T: | 2.1875 |
| B: | 8.5 | D: | 3.5 |
| BD: | 6.5 | G: | 2 |
| BE: | 0.38 in | I: | 4.5 in |
| J: | 7.5 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | LQ: | 6.56 in |
| AK: | 4.5 | AG: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Shaft Seal Material: | Nitrile | Model Code: | 325Q |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 1.76 |
| Output RPM: | 29.1 | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3410 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 2651 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |

