How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.1875 | AK: | 4.5 |
| B: | 8.5 | BF: | 0.41 |
| F: | 4 | Center Distance (in): | 3.25 in |
| LQ: | 6.56 in | I: | 4.5 in |
| J: | 7.5 in | C: | 9.38 in |
| AJ: | 5.88 | AG: | 8.5 |
| BE: | 0.38 in | D: | 3.5 |
| BD: | 6.5 | G: | 2 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Model Code: | 325Q |
| Motor Frame Size: | 56C | Output RPM: | 29.1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.76 |
| Series Code: | Raider | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3410 | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Torque Rating (in-lb): | 2651 in/lbs |

