How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.74 in | LQ: | 7.29 in |
| C: | 10.44 in | Center Distance (in): | 3.75 in |
| BE1: | 0.5 in | J: | 8.5 in |
| AG: | 9.63 | D: | 3.88 |
| AJ: | 7.25 | B: | 9.5 |
| T: | 2.4375 | BF: | 0.53 |
| BD: | 9 | AK: | 8.5 |
| G: | 2.38 | F: | 4.75 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Ratio: | 10:1 | Series Code: | Raider |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Model Code: | 375Q | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 9.81 | Shaft Seal Material: | Nitrile |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2335 |
| Bore Code: | 39 | Output RPM: | 175 |
| Center Distance (in): | 3.75 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Output Torque Rating (in-lb): | 3286 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |

