How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | B: | 9.5 |
| J: | 8.5 in | D: | 3.88 |
| T: | 2.4375 | I: | 5.74 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AG: | 9.63 | Center Distance (in): | 3.75 in |
| G: | 2.38 | C: | 10.44 in |
| LQ: | 7.29 in | BD: | 9 |
| F: | 4.75 | BF: | 0.53 |
Technical Specifications
| Thrust Rating - output shaft: | 2895 | Ratio Range: | 20:1 |
| Model Code: | 375Q | Output RPM: | 87.5 |
| Output Key: | 5/8 X 4.00 | Ratio: | 20:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 6.01 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Nitrile |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.75 |
| Series Code: | Raider | Bore Code: | 39 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 3807 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |

