How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 2.4375 |
| BE: | 0.38 in | B: | 9.5 |
| F: | 4.75 | Center Distance (in): | 3.75 in |
| J: | 8.5 in | G: | 2.38 |
| C: | 10.44 in | AJ: | 5.88 |
| LQ: | 6.01 in | D: | 3.88 |
| BF: | 0.41 | I: | 5.74 in |
| AG: | 9.63 | BD: | 6.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | Raider |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Model Code: | 375Q | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Bore Code: | 39 |
| Output RPM: | 35 | Product Type: | Worm Speed Reducer |
| Shaft Seal Material: | Nitrile | Input HP @ 1750 RPM: | 2.82 |
| Center Distance (in): | 3.75 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 4015 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 50:1 | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Torque Rating (in-lb): | 3321 in/lbs |

