How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.38 | BF: | 0.41 |
| T: | 2.4375 | D: | 3.88 |
| BE: | 0.38 in | AG: | 9.63 |
| J: | 8.5 in | Center Distance (in): | 3.75 in |
| AK: | 4.5 | AJ: | 5.88 |
| B: | 9.5 | F: | 4.75 |
| C: | 10.44 in | LQ: | 6.01 in |
| BD: | 6.5 | I: | 5.74 in |
Technical Specifications
| Center Distance (in): | 3.75 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 4255 |
| Bore Code: | 39 | Input HP @ 1750 RPM: | 2.39 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 60:1 |
| Series Code: | Raider | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Model Code: | 375Q |
| Gear Type: | Worm | Ratio: | 60:1 |
| Output RPM: | 29.1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 3761 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |

