How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | B: | 10.88 |
| LQ: | 7.97 in | AG: | 11.13 |
| I: | 6.42 in | AK: | 8.5 |
| AJ: | 7.25 | BF: | 0.53 |
| C: | 11.94 in | J: | 9.56 in |
| D: | 4.5 | T: | 2.9375 |
| BD: | 9 | G: | 2.91 |
| Center Distance (in): | 4.5 in | F: | 5.81 |
Technical Specifications
| Input Style: | C-Face Quill | Model Code: | 450Q |
| Center Distance (in): | 4.5 | Output RPM: | 116.6 |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 11.09 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Nitrile |
| Product Type: | Worm Speed Reducer | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 5346 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Series Code: | Raider | Input Bore (C Face): | 1.125 |
| Bore Code: | 47 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Torque Rating (in-lb): | 5436 in/lbs |

