How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.94 in | T: | 2.9375 |
| BD: | 9 | LQ: | 7.97 in |
| J: | 9.56 in | Center Distance (in): | 4.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| B: | 10.88 | F: | 5.81 |
| BE1: | 0.5 in | I: | 6.42 in |
| AG: | 11.13 | G: | 2.91 |
| D: | 4.5 | BF: | 0.53 |
Technical Specifications
| Input Style: | C-Face Quill | Center Distance (in): | 4.5 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Bore Code: | 47 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | 450Q | Input Keyway (C Face): | 5/16 X 5/32 |
| Thrust Rating - output shaft: | 5346 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 11.09 | Output RPM: | 116.6 |
| Ratio Range: | 15:1 | Shaft Seal Material: | Nitrile |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Torque Rating (in-lb): | 5436 in/lbs |

