How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.5 in | B: | 10.88 |
| G: | 2.91 | LQ: | 7.97 in |
| AG: | 11.13 | C: | 11.94 in |
| BF: | 0.53 | F: | 5.81 |
| D: | 4.5 | AK: | 8.5 |
| BE1: | 0.5 in | T: | 2.9375 |
| BD: | 9 | I: | 6.42 in |
| J: | 9.56 in | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Nitrile |
| Bore Code: | 47 | Series Code: | Raider |
| Thrust Rating - output shaft: | 6706 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.23 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 1.125 |
| Model Code: | 450Q | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Center Distance (in): | 4.5 | Output Torque Rating (in-lb): | 5651 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |

