How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.13 | B: | 10.88 |
| BE: | 0.38 in | T: | 2.9375 |
| BD: | 6.5 | BF: | 0.41 |
| Center Distance (in): | 4.5 in | D: | 4.5 |
| AK: | 4.5 | I: | 6.42 in |
| F: | 5.81 | J: | 9.56 in |
| C: | 11.94 in | LQ: | 6.69 in |
| AJ: | 5.88 | G: | 2.91 |
Technical Specifications
| Model Code: | 450Q | Bore Code: | 47 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 6820 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series Code: | Raider |
| Output RPM: | 43.7 | Shaft Seal Material: | Nitrile |
| Center Distance (in): | 4.5 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 4.96 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 5750 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |

