How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 4.5 in |
| C: | 11.94 in | I: | 6.42 in |
| LQ: | 7.97 in | BF: | 0.53 |
| D: | 4.5 | T: | 2.9375 |
| F: | 5.81 | AK: | 8.5 |
| BD: | 9 | B: | 10.88 |
| G: | 2.91 | J: | 9.56 in |
| BE1: | 0.5 in | AG: | 11.13 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 450Q | Input HP @ 1750 RPM: | 4.96 |
| Bore Code: | 47 | Ratio: | 40:1 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 43.7 | Motor Frame Size: | 180TC |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 6820 |
| Center Distance (in): | 4.5 | Output Torque Rating (in-lb): | 5750 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |

