How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AK: | 4.5 |
| BF: | 0.41 | B: | 10.88 |
| I: | 6.42 in | J: | 9.56 in |
| Center Distance (in): | 4.5 in | AJ: | 5.88 |
| LQ: | 6.69 in | D: | 4.5 |
| G: | 2.91 | BD: | 6.5 |
| T: | 2.9375 | AG: | 11.13 |
| BE: | 0.38 in | C: | 11.94 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.99 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 35 |
| Thrust Rating - output shaft: | 6820 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 140TC |
| Series Code: | Raider | Center Distance (in): | 4.5 |
| Ratio Range: | 50:1 | Model Code: | 450Q |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Housing Material: | Cast Iron | Bore Code: | 47 |
| Input Keyway (C Face): | 3/16 X 3/32 | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Torque Rating (in-lb): | 5589 in/lbs |

