How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AK: | 8.5 |
| F: | 5.81 | LQ: | 7.97 in |
| C: | 11.94 in | AG: | 11.13 |
| BD: | 9 | B: | 10.88 |
| BE1: | 0.5 in | BF: | 0.53 |
| T: | 2.9375 | G: | 2.91 |
| J: | 9.56 in | AJ: | 7.25 |
| I: | 6.42 in | Center Distance (in): | 4.5 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.5 |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.99 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 6820 | Output Key: | 3/4 X 4.00 |
| Product Type: | Worm Speed Reducer | Shaft Seal Material: | Nitrile |
| Reducer: | Worm - Right Angle | Bore Code: | 47 |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Series Code: | Raider | Ratio: | 50:1 |
| Model Code: | 450Q | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Torque Rating (in-lb): | 5589 in/lbs |

