How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| F: | 5.81 | BD: | 6.5 |
| B: | 10.88 | J: | 9.56 in |
| C: | 11.94 in | T: | 2.9375 |
| AJ: | 5.88 | Center Distance (in): | 4.5 in |
| G: | 2.91 | I: | 6.42 in |
| AG: | 11.13 | D: | 4.5 |
| AK: | 4.5 | LQ: | 6.69 in |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | Raider |
| Input Bore (C Face): | 0.875 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 4.5 |
| Output RPM: | 29.1 | Model Code: | 450Q |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 3.39 | Motor Frame Size: | 140TC |
| Output Key: | 3/4 X 4.00 | Bore Code: | 47 |
| Product Type: | Worm Speed Reducer | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 6820 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Torque Rating (in-lb): | 5474 in/lbs |

