How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| BF: | 0.53 | J: | 11 in |
| B: | 12.5 | G: | 2.91 |
| I: | 7.42 in | AG: | 11.31 |
| D: | 5.31 | F: | 5.81 |
| BD: | 9 | C: | 13.75 in |
| T: | 3.4375 | Center Distance (in): | 5.16 in |
| LQ: | 8.78 in | AJ: | 7.25 |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 7/8 X 4.00 |
| Ratio: | 30:1 | Center Distance (in): | 5.16 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Product Type: | Worm Speed Reducer | Thrust Rating - output shaft: | 5569 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Model Code: | 516Q | Bore Code: | 55 |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 8.43 | Shaft Seal Material: | Nitrile |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 7749 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |

