How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| C: | 13.75 in | D: | 5.31 |
| B: | 12.5 | AG: | 11.31 |
| I: | 7.42 in | BD: | 9 |
| F: | 5.81 | LQ: | 8.78 in |
| BF: | 0.53 | Center Distance (in): | 5.16 in |
| T: | 3.4375 | AJ: | 7.25 |
| G: | 2.91 | J: | 11 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Output Key: | 7/8 X 4.00 | Shaft Seal Material: | Nitrile |
| Bore Code: | 55 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 4.13 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output RPM: | 29.1 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Model Code: | 516Q | Thrust Rating - output shaft: | 6820 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.16 | Gear Type: | Worm |
| Ratio: | 60:1 | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Output Torque Rating (in-lb): | 6825 in/lbs |

