How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.9375 | BE1: | 0.5 in |
| G: | 3.19 | BD: | 9 |
| BF: | 0.53 | Center Distance (in): | 6 in |
| C: | 16.5 in | J: | 12.75 in |
| D: | 6.5 | AK: | 8.5 |
| AJ: | 7.25 | LQ: | 9.68 in |
| I: | 8.25 in | B: | 14.5 |
| AG: | 12.63 | F: | 6.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Ratio: | 30:1 |
| Bore Code: | 63 | Series Code: | Raider |
| Thrust Rating - output shaft: | 7798 | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 11.8 | Service Factor: | 1 |
| Output Key: | 1 X 4.00 | Shaft Seal Material: | Nitrile |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Model Code: | 600Q |
| Input Bore (C Face): | 1.375 | Output Torque Rating (in-lb): | 10911 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |

