How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4 | J: | 3.25 in |
| L: | 4.03 in | D: | 1.72 |
| G: | 1 | AG: | 5.31 |
| Center Distance (in): | 1.33 in | C: | 4.66 in |
| I: | 2.12 in | M: | 1.81 |
| F: | 2 | T: | 0.625 |
| U: | 0.5 in |
Technical Specifications
| Bore Code: | 10 | Center Distance (in): | 1.33 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.5 in | Shaft Seal Material: | Nitrile |
| Model Code: | 133UH | Ratio Range: | 10:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.77 |
| Output Key: | 3/16 X 1.50 | Input Style: | Solid Shaft |
| Product Type: | Worm Speed Reducer | Thrust Rating - output shaft: | 1001 |
| Input Keyway: | 1/8 X 1.38 in | Series Code: | Raider |
| Output Torque Rating (in-lb): | 246 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 458 lb |

