How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | F: | 2 |
| D: | 1.72 | M: | 1.81 |
| I: | 2.12 in | T: | 0.625 |
| Center Distance (in): | 1.33 in | AG: | 5.31 |
| C: | 4.66 in | L: | 4.03 in |
| B: | 4 | U: | 0.5 in |
| G: | 1 |
Technical Specifications
| Thrust Rating - output shaft: | 1156 | Input RPM: | 1,750 |
| Input Keyway: | 1/8 X 1.38 in | Shaft Seal Material: | Nitrile |
| Product Type: | Worm Speed Reducer | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Series Code: | Raider |
| Output RPM: | 116.6 | Output Shaft: | Hollow Bore |
| Model Code: | 133UH | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.56 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 10 |
| Input Style: | Solid Shaft | Center Distance (in): | 1.33 |
| Input Diameter (in): | 0.5 in | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Torque Rating (in-lb): | 259 in/lbs |

