How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | F: | 2 |
| G: | 1 | T: | 0.625 |
| L: | 4.03 in | Center Distance (in): | 1.33 in |
| AG: | 5.31 | C: | 4.66 in |
| M: | 1.81 | B: | 4 |
| U: | 0.5 in | J: | 3.25 in |
| I: | 2.12 in |
Technical Specifications
| Bore Code: | 10 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway: | 1/8 X 1.38 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1241 | Ratio Range: | 20:1 |
| Center Distance (in): | 1.33 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Nitrile | Ratio: | 20:1 |
| Series Code: | Raider | Model Code: | 133UH |
| Product Type: | Worm Speed Reducer | Output RPM: | 87.5 |
| Input Diameter (in): | 0.5 in | Input HP @ 1750 RPM: | 0.46 |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Torque Rating (in-lb): | 270 in/lbs |

