How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | Center Distance (in): | 1.33 in |
| J: | 3.25 in | U: | 0.5 in |
| B: | 4 | M: | 1.81 |
| D: | 1.72 | I: | 2.12 in |
| C: | 4.66 in | G: | 1 |
| L: | 4.03 in | F: | 2 |
| AG: | 5.31 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.22 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Input Style: | Solid Shaft |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Nitrile | Output Key: | 3/16 X 1.50 |
| Center Distance (in): | 1.33 | Input Diameter (in): | 0.5 in |
| Bore Code: | 10 | Gear Type: | Worm |
| Model Code: | 133UH | Product Type: | Worm Speed Reducer |
| Thrust Rating - output shaft: | 1399 | Series Code: | Raider |
| Housing Material: | Cast Iron | Input Keyway: | 1/8 X 1.38 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Torque Rating (in-lb): | 256 in/lbs |

