How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | U: | 0.625 in |
| L: | 4.69 in | I: | 2.75 in |
| D: | 1.91 | G: | 1.38 |
| C: | 5.38 in | M: | 1.69 |
| B: | 5.13 | J: | 4.19 in |
| F: | 2.75 | Center Distance (in): | 1.54 in |
| AG: | 6.44 |
Technical Specifications
| Product Type: | Worm Speed Reducer | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 1.06 | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Nitrile |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.25 in |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 1001 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.54 | Model Code: | 154UH |
| Input RPM: | 1,750 | Series Code: | Raider |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Output Torque Rating (in-lb): | 339 in/lbs |

