How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.81 | F: | 2.75 |
| T: | 1 | L: | 4.68 in |
| J: | 4.19 in | C: | 5.75 in |
| B: | 4.81 | AG: | 5.7 |
| U: | 0.625 in | G: | 1.38 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| I: | 2.75 in |
Technical Specifications
| Gear Type: | Worm | Series Code: | Raider |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Type: | Worm Speed Reducer | Shaft Seal Material: | Nitrile |
| Output Shaft: | Hollow Bore | Center Distance (in): | 1.75 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 1.52 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Bore Code: | 16 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1098 |
| Output Key: | 1/4 X 2.50 | Model Code: | 175UH |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Torque Rating (in-lb): | 493 in/lbs |

