How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.68 in | D: | 2.06 |
| U: | 0.625 in | M: | 1.81 |
| F: | 2.75 | C: | 5.75 in |
| G: | 1.38 | B: | 4.81 |
| J: | 4.19 in | Center Distance (in): | 1.75 in |
| AG: | 5.7 | I: | 2.75 in |
| T: | 1 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1399 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 0.41 |
| Center Distance (in): | 1.75 | Ratio Range: | 50:1 |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Nitrile | Series Code: | Raider |
| Output Shaft: | Hollow Bore | Model Code: | 175UH |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Worm Speed Reducer |
| Ratio: | 50:1 | Output RPM: | 35 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Torque Rating (in-lb): | 520 in/lbs |

