How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | AG: | 5.7 |
| B: | 4.81 | G: | 1.38 |
| L: | 4.68 in | J: | 4.19 in |
| C: | 5.75 in | M: | 1.81 |
| U: | 0.625 in | I: | 2.75 in |
| T: | 1 | Center Distance (in): | 1.75 in |
| F: | 2.75 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Nitrile |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.75 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1399 | Input Keyway: | 3/16 X 1.50 in |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Input HP @ 1750 RPM: | 0.35 |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Product Type: | Worm Speed Reducer | Output RPM: | 29.1 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Model Code: | 175UH | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 490 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 740 lb |

