How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.37 in | M: | 1.94 |
| B: | 6.13 | L: | 5.44 in |
| F: | 2.88 | C: | 6.94 in |
| T: | 1.4375 | AG: | 6.31 |
| U: | 0.75 in | I: | 3.56 in |
| G: | 1.44 | J: | 5 in |
| D: | 2.5 |
Technical Specifications
| Bore Code: | 23 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.34 | Center Distance (in): | 2.37 |
| Thrust Rating - output shaft: | 1714 | Product Type: | Worm Speed Reducer |
| Ratio Range: | 10:1 | Series Code: | Raider |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Model Code: | 237UH |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Nitrile | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.31 in |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

