How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.37 in | F: | 2.88 |
| L: | 5.44 in | J: | 5 in |
| B: | 6.13 | G: | 1.44 |
| I: | 3.56 in | U: | 0.75 in |
| AG: | 6.31 | D: | 2.5 |
| C: | 6.94 in | T: | 1.4375 |
| M: | 1.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 237UH |
| Center Distance (in): | 2.37 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output RPM: | 35 |
| Ratio: | 50:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.31 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.91 | Series Code: | Raider |
| Thrust Rating - output shaft: | 2305 | Product Type: | Worm Speed Reducer |
| Ratio Range: | 50:1 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Nitrile | Bore Code: | 23 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Torque Rating (in-lb): | 1166 in/lbs |

