How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.23 in | AG: | 6.88 |
| G: | 1.69 | B: | 7.12 |
| J: | 6.38 in | M: | 2.31 |
| U: | 0.75 in | C: | 8 in |
| D: | 2.94 | Center Distance (in): | 2.62 in |
| F: | 3.38 | I: | 3.69 in |
| T: | 1.9375 |
Technical Specifications
| Center Distance (in): | 2.62 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.37 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 43.7 | Input RPM: | 1,750 |
| Model Code: | 262UH | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Nitrile | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Thrust Rating - output shaft: | 3096 |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 0.75 in |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | Input Style: | Solid Shaft |
| Series Code: | Raider | Input Keyway: | 3/16 X 1.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,299 lb | Output Torque Rating (in-lb): | 1489 in/lbs |

