How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | M: | 2.31 |
| D: | 3.5 | G: | 2 |
| Center Distance (in): | 3.25 in | B: | 8.5 |
| C: | 9.38 in | T: | 2.1875 |
| L: | 7.06 in | I: | 4.5 in |
| J: | 7.5 in | F: | 4 |
| AG: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 35 |
| Output RPM: | 116.6 | Input Keyway: | 3/16 X 1.63 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Model Code: | 325UH | Ratio: | 15:1 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Series Code: | Raider | Shaft Seal Material: | Nitrile |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Product Type: | Worm Speed Reducer | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 3364 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 5.42 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2614 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |

