How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 9.63 | Center Distance (in): | 3.75 in |
| C: | 10.44 in | D: | 3.88 |
| U: | 1 in | L: | 8.38 in |
| T: | 2.4375 | G: | 2.38 |
| F: | 4.75 | B: | 9.5 |
| M: | 2.91 | I: | 5.74 in |
| J: | 8.5 in |
Technical Specifications
| Center Distance (in): | 3.75 | Input Diameter (in): | 1 in |
| Ratio: | 50:1 | Product Type: | Worm Speed Reducer |
| Shaft Seal Material: | Nitrile | Ratio Range: | 50:1 |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.82 |
| Thrust Rating - output shaft: | 4015 | Series Code: | Raider |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 1.75 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 375UH | Housing Material: | Cast Iron |
| Bore Code: | 39 | Input Style: | Solid Shaft |
| Output Torque Rating (in-lb): | 3321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |

