How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.42 in | L: | 9.59 in |
| AG: | 11.13 | J: | 9.56 in |
| M: | 3.48 | C: | 11.94 in |
| G: | 2.91 | F: | 5.81 |
| U: | 1.1254 in | T: | 2.9375 |
| B: | 10.88 | D: | 4.5 |
| Center Distance (in): | 4.5 in |
Technical Specifications
| Bore Code: | 47 | Input Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 450UH | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 11.09 | Input Style: | Solid Shaft |
| Product Type: | Worm Speed Reducer | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Series Code: | Raider | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.50 in |
| Thrust Rating - output shaft: | 5346 | Shaft Seal Material: | Nitrile |
| Housing Material: | Cast Iron | Output RPM: | 116.6 |
| Gear Type: | Worm | Center Distance (in): | 4.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Torque Rating (in-lb): | 5436 in/lbs |

