How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.1254 in | C: | 11.94 in |
| L: | 9.59 in | D: | 4.5 |
| B: | 10.88 | M: | 3.48 |
| J: | 9.56 in | F: | 5.81 |
| G: | 2.91 | I: | 6.42 in |
| AG: | 11.13 | T: | 2.9375 |
| Center Distance (in): | 4.5 in |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.50 in |
| Output Shaft: | Hollow Bore | Series Code: | Raider |
| Input RPM: | 1,750 | Bore Code: | 47 |
| Product Type: | Worm Speed Reducer | Model Code: | 450UH |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Input Diameter (in): | 1.125 in | Shaft Seal Material: | Nitrile |
| Input HP @ 1750 RPM: | 8.66 | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Center Distance (in): | 4.5 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 5906 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Torque Rating (in-lb): | 5544 in/lbs |

