How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.42 in | U: | 1.1254 in |
| AG: | 11.13 | Center Distance (in): | 4.5 in |
| D: | 4.5 | M: | 3.48 |
| J: | 9.56 in | C: | 11.94 in |
| B: | 10.88 | T: | 2.9375 |
| L: | 9.59 in | F: | 5.81 |
| G: | 2.91 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Model Code: | 450UH | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.23 |
| Input Diameter (in): | 1.125 in | Ratio Range: | 30:1 |
| Input Keyway: | 1/4 X 2.50 in | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Bore Code: | 47 |
| Center Distance (in): | 4.5 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Shaft Seal Material: | Nitrile | Series Code: | Raider |
| Thrust Rating - output shaft: | 6706 | Product Type: | Worm Speed Reducer |
| Output Torque Rating (in-lb): | 5651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |

