How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | G: | 2.91 |
| AG: | 11.13 | T: | 2.9375 |
| B: | 10.88 | L: | 9.59 in |
| C: | 11.94 in | D: | 4.5 |
| U: | 1.1254 in | J: | 9.56 in |
| Center Distance (in): | 4.5 in | M: | 3.48 |
| I: | 6.42 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Output RPM: | 35 |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 1.125 in |
| Center Distance (in): | 4.5 | Series Code: | Raider |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 6820 | Shaft Seal Material: | Nitrile |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.50 in |
| Bore Code: | 47 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.99 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Model Code: | 450UH |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Torque Rating (in-lb): | 5589 in/lbs |

