How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.69 in | D: | 5.31 |
| B: | 12.5 | T: | 3.4375 |
| AG: | 11.31 | M: | 3.75 |
| C: | 13.75 in | U: | 1.25 in |
| F: | 5.81 | J: | 11 in |
| G: | 2.91 | Center Distance (in): | 5.16 in |
| I: | 7.42 in |
Technical Specifications
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 19.86 | Shaft Seal Material: | Nitrile |
| Input Style: | Solid Shaft | Output Key: | 7/8 X 4.00 |
| Model Code: | 516UH | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 10:1 |
| Input Keyway: | 1/4 X 2.56 in | Series Code: | Raider |
| Input Diameter (in): | 1.25 in | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 5.16 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3889 |
| Service Factor: | 1 | Bore Code: | 55 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Torque Rating (in-lb): | 6729 in/lbs |

