How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.75 | Center Distance (in): | 5.16 in |
| B: | 12.5 | C: | 13.75 in |
| AG: | 11.31 | T: | 3.4375 |
| J: | 11 in | I: | 7.42 in |
| L: | 10.69 in | D: | 5.31 |
| U: | 1.25 in | F: | 5.81 |
| G: | 2.91 |
Technical Specifications
| Ratio Range: | 40:1 | Input Style: | Solid Shaft |
| Bore Code: | 55 | Input RPM: | 1,750 |
| Ratio: | 40:1 | Input Diameter (in): | 1.25 in |
| Product Type: | Worm Speed Reducer | Input Keyway: | 1/4 X 2.56 in |
| Model Code: | 516UH | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 6209 | Center Distance (in): | 5.16 |
| Shaft Seal Material: | Nitrile | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output RPM: | 43.7 | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.39 | Series Code: | Raider |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Torque Rating (in-lb): | 7565 in/lbs |

