How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | U: | 1.5 in |
| AG: | 12.63 | T: | 3.9375 |
| L: | 11.75 in | I: | 8.25 in |
| C: | 16.5 in | J: | 12.75 in |
| D: | 6.5 | F: | 6.38 |
| B: | 14.5 | M: | 3.75 |
| Center Distance (in): | 6 in |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 175 |
| Output Key: | 1 X 4.00 | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 5398 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 28.74 | Reducer: | Worm - Right Angle |
| Bore Code: | 63 | Model Code: | 600UH |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Nitrile | Input Diameter (in): | 1.5 in |
| Center Distance (in): | 6 | Input Style: | Solid Shaft |
| Series Code: | Raider | Input Keyway: | 3/8 X 2.94 in |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb | Output Torque Rating (in-lb): | 9722 in/lbs |

