Browning IRA-Industrial Right Angle Worm Gear Reducers Single-Reduction Worm Reducer - 6GWPF1 31
Part #:E435
Catalog #:6GWPF1 31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Input Style: | Modular |
| Center Distance (in): | 2.56 | Ratio: | 31:1 |
| Manufacturer Reducer Size: | 6 | Output Shaft: | Shaft |
| Housing Material: | Aluminum | Accessory Type: | IRA |
General Specifications
| UPC: | 662460444192 | Weight: | 20.55 LB |
| Packaged Length: | 12.70 IN | Packaged Width: | 19.80 IN |
| Packaged Height: | 12.80 IN | HTC: | 8483.40.1000 |
| Country of Origin: | Mexico |

