Browning IRA-Industrial Right Angle Worm Gear Reducers Single-Reduction Worm Reducer - 6GWPF1 58
Part #:E438
Catalog #:6GWPF1 58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 58:1 | Manufacturer Reducer Size: | 6 |
| Input Style: | Modular | Gear Type: | Worm |
| Center Distance (in): | 2.56 | Accessory Type: | IRA |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662460444222 | Weight: | 20.76 LB |
| Packaged Length: | 12.70 IN | Packaged Width: | 19.90 IN |
| Packaged Height: | 12.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | Mexico |

