Browning IRA-Industrial Right Angle Worm Gear Reducers Single-Reduction Worm Reducer - 6GWPF1 70
Part #:E439
Catalog #:6GWPF1 70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | Modular | Manufacturer Reducer Size: | 6 |
| Ratio: | 70:1 | Center Distance (in): | 2.56 |
| Gear Type: | Worm | Housing Material: | Aluminum |
| Accessory Type: | IRA | Output Shaft: | Shaft |
General Specifications
| UPC: | 662460444239 | Weight: | 20.67 LB |
| Packaged Length: | 12.70 IN | Packaged Width: | 20.10 IN |
| Packaged Height: | 12.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | Mexico |

