Browning IRA-Industrial Right Angle Worm Gear Reducers Single-Reduction Worm Reducer - 20GWPF1 40
Part #:F323
Catalog #:20GWPF1 40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 40:1 | Gear Type: | Worm |
| Input Style: | Modular | Manufacturer Reducer Size: | 20 |
| Center Distance (in): | 3.75 | Output Shaft: | Shaft |
| Housing Material: | Aluminum | Accessory Type: | IRA |
General Specifications
| UPC: | 662460445410 | Weight: | 81.00 LB |
| Packaged Length: | 22.50 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 18.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | Mexico |

