Browning IRA-Industrial Right Angle Worm Gear Reducers Single-Reduction Worm Reducer - 6GWPF2 31
Part #:XX6120
Catalog #:6GWPF2 31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 143T | Input HP: | 1.3 |
| Frame Size: | 143T | Ratio: | 31 |
| Center Distance (in): | 2.56 | Gear Type: | Worm |
| Input Style: | Modular | Output Diameter (in): | 1.000 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
General Specifications
| UPC: | 662460555904 | Weight: | 20.62 LB |
| Packaged Length: | 12.70 IN | Packaged Width: | 20.00 IN |
| Packaged Height: | 12.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | Mexico |

